End of Life announced January 15, 2019 (PCN 19-0012).
Last Time Buy July 24, 2019.
Contact your local sales representative for assistance.
Qorvo's 856671 is a low loss RF filter with a center frequency of 897.5 MHz and a bandwidth of 35 MHz. The insertion loss is 1.9 dB and the filter is provided in a small surface mount hermetic package.
Technology | SAW |
Type | Infrastructure |
Bands | EGSM |
Frequency(MHz) | 897.5 |
Bandwidth(MHz) | 35 |
Insertion Loss(dB) | 1.8 |
I/O Configuration | SE/SE |
Package Type | SMP |
Package(mm) | 3.0 x 3.0 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991.B |