SHARE:  
Having trouble viewing this email? Click here
Announcing the latest additions to Qorvo's innovative RF portfolio of GaN on SiC transistors, GaN switches and variable equalizers which serve a wide range of military and civilian radar, avionics, electronic warfare, DOCSIS 4.0, CATV, and communications systems. These high-performance solutions simplify RF for designers worldwide and are available at Qorvo's authorized channel partners.
45-1718MHz Voltage Controlled Linear Equalizer
QPC7337 Features
  • DOCSIS 4.0 applications
  • 18dB slope range
  • Low insertion loss
  • High linearity

Additional information:

  • 75 Ohm impedance for CATV
  • 5V single supply voltage
  • 6x6x1.375mm MCM package
  • Ideal for CATV manufacturers
500W, 2.7-3.1GHz, GaN on SiC RF IMFET
QPD1018 Features
  • Bias voltage: 50V
  • P3dB: 575W at 2.9GHz
  • PAE: 68% at P3dB, 2.9GHz

Additional information:

  • Fully matched to 50 Ohms
  • 17.4x24x4.31mm package
  • Ideal for S-Band military/civilian radar
30W, 2.7-3.5GHz, GaN on SiC RF Input-Matched Transistor
QPD1020 Features
  • Bias voltage: 50V
  • P3dB: 31W at 3.1GHz
  • PAE: 64% at P3dB, 3.1GHz

Additional information:

  • Input matched to 50 Ohms
  • 6x5x1.09mm DFN package
  • Ideal for S-Band military/civilian radar
500W, DC-1.7GHz, GaN on SiC RF Transistor
QPD1016 & QPD1016L Features
  • Bias voltage: 50V
  • P3dB: 537W at 1.3GHz
  • PAE: 67% at P3dB, 1.3GHz

Additional information:

  • CW and pulse capable
  • NI-780 package 
  • Ideal for military/civilian radar & avionics
10W, DC-12GHz, GaN on SiC RF Transistor
QPD1022 Features
  • Bias voltage: 32V
  • P3dB: 11W at 2GHz
  • PAE: 69% at P3dB, 2GHz

Additional information:

  • Wideband, unmatched
  • 3x3x0.85mm QFN package 
  • Ideal for radar, jammers & radio communications
1800W, 0.96-1.215GHz, GaN on SiC RF Transistor
QPD1025L Features
  • Bias voltage: 65V
  • P3dB: 1862W, 1GHz load pull
  • PAE: 77% at P3dB, 1GHz load pull

Additional information:

  • CW and pulse capable
  • NI-1230 package 
  • Ideal for radar, avionics & air traffic control
0.15-2.8GHz 50W GaN SP3T Switch
QPC1006 Features
  • 50W high input power handling
  • <1dB insertion loss
  • QGaN15 on SiC production
  • Fast switching speed: 50ns

Additional information:

  • High isolation: >30dB
  • 4x4mm overmold QFN
  • Ideal for L & S-band radar systems
Get Live RF & Power Design Tips: Info From the Experts
Want to know the latest and greatest information about RF and power solutions from the experts? Need tips or inspiration for your designs? We're excited to bring you our virtual learning series for the third year in a row: The Qorvo Design Summit, Nov. 8-10, 2022.

Four Ways to Address the Most Common Filtering Challenges
Engineers face challenges as the modern spectrum becomes increasingly crowded. Innovative filter use can be crucial in assuring the flexibility needed to meet the demands of modern products.

Learn four compelling facts about RF filter technology and design tips in the blog below and the second edition RF Filters For Dummies book. 

Ultra-Wideband & CCC Digital Key E-Guide
How can radio technology, that measures with centimeter accuracy, improve vehicle safety? Learn how UWB can make interactions with our automobiles more convenient, safe and trustworthy.

See how Digital Keys are becoming the springboard for many applications related to the next-generation automotive.

Copyright © 2022 Qorvo. All Rights Reserved.