SHARE:  
Having trouble viewing this email? Click here
Announcing the latest additions to Qorvo's innovative RF portfolio of power amplifiers, Wi-Fi front end modules, GaN on SiC transistors, bandpass filters and limiter/LNA MCMs which serve a wide range of Wi-Fi 6 & 6E, satellite, radar, DOCSIS 4.0, small cells, electronic warfare, and 5G infrastructure systems. These high-performance solutions simplify RF for designers worldwide and are available at Qorvo's authorized channel partners.
17.3-21.2GHz 20W GaN Power Amplifier
QPA1724 Features
  • 17.3-21.2GHz
  • PSAT: 43dBm
  • PAE: 25-30%

Additional information:

  • Small signal gain: 25dB
  • 7.5x6mm SMT package
  • Ideal for satellite communications
6GHz Wi-Fi 6E High Power Front End Module
QPF4656 Features
  • POUT = +19dBm MCS11 HE160 -43dB dynamic EVM
  • POUT = +27dBm MCS0 HT20 spectral mask compliance
  • 32dB Tx gain

Additional information:

  • 2dB noise figure
  • 14.5dB Rx gain
  • 8dB bypass loss
  • 3x3mm laminate package
  • Ideal for wireless access points
5-7GHz Wi-Fi 6 & 6E Low Power Front End Module
QPF4730 Features
  • POUT = +15dBm MCS11 HE160 -43dB dynamic EVM
  • POUT = +20.5dBm MCS0 HT20 spectral mask compliance
  • 30dB Tx gain

Additional information:

  • 1.9dB noise figure
  • 14.5dB Rx gain
  • 8.5dB bypass loss
  • 3x3mm laminate package
  • Ideal for wireless access points
Band 52+42, 300MHz Bandpass Filter
QPQ3501 Features
  • B52+B42 (n78), 300MHz
  • BAW, bandpass
  • Low insertion loss

Additional information:

  • High rejection
  • 2x1.6mm SMT package 
  • Ideal for TDD small cell base stations & 5G infrastructure
25W, 30-1200MHz, GaN on SiC RF Input-Matched Transistor
QPD1004 Features
  • Bias voltage: 50V
  • P3dB: 40W at 1GHz
  • PAE: 73% at P3dB, 1GHz

Additional information:


  • Input matched to 50 Ohms
  • 6x5x0.85mm DFN package 
  • Ideal for radar, communications & base stations
7W, 30-1200MHz, GaN on SiC RF Input-Matched Transistor
QPD1011 Features
  • Bias voltage: 50V
  • P3dB: 8.7W at 1GHz
  • PAE: 60% at P3dB, 1GHz

Additional information:


  • Input matched to 50 Ohms
  • 6x5x0.85mm DFN package
  • Ideal for radar, communications & jammers
75 Ohm, 19dB CATV Amplifier, 50-1800MHz
QPL1821 Features
  • 5V and 8V operation
  • Gain: 19dB typical
  • TCP: 63dBmV at 5V & 67dBmV at 8V
  • Noise figure: 1.6/3.5dB at 50/1800MHz

Additional information:


  • Adjustable bias using external resistors
  • 12-pin 5x5mm laminate MCM
  • Ideal for DOCSIS 4.0 CATV equipment
X-Band Limiter/LNA MCM
QPM6000 Features
  • 8-14GHz balanced limiter and LNA
  • Input power survivability: 20W CW, 100W pulse
  • Robustness level of incident power

Additional information:


  • Compact plastic overmold QFN package
  • 8.5x6mm overmold QFN
  • Ideal for radar systems
When You Ask "Where?" Ultra-Wideband Answers
Using a tiny communication chip that detects objects within centimeters, Ultra-Wideband technology is the key to finding your keys.

Learn more about this very low-power device that is designed into electronics around you.

Wi-Fi 7 & Matter Ratification: What You Need to Know
Wi-Fi 7 is on the horizon. Now's the time to start talking about what it will offer and enable. Its capabilities combined with Matter - the industry-unifying standard for connected things - will open doors to new designs and provide new solutions to current design challenges.

Powering-Up GaN Power Amplifiers with Power Management Modules
When it comes to GaN PAs, biasing can be a complex balancing act. It's a critical task, and if not done right, it can be costly.

Designers using GaN PAs can employ the ACT41000 power management module to help efficiently power-up and power-down their devices. This new blog, with an accompanying video, demonstrates this new highly integrated system and robust system design. Take a look.

Copyright © 2022 Qorvo. All Rights Reserved.