/
Products
/
Amplifiers
/
Power Amplifiers
/
qpa9907

QPA9907

2500 - 2700 MHz 4 Watt High-Efficiency Amplifier

The QPA9907 is a high-efficiency, linearizable power amplifier targeting small-cell wireless infrastructure systems. Using InGaP/GaAs HBT technology, the product delivers high efficiency of 29.5% at +28dBm average output power while providing excellent DPD linearized ACPR of -51dBc for signal bandwidths of up to 100MHz.

The QPA9907 is housed in a 5.0 x 5.0 mm SMT package. It is pin-to-pin compatible to QPA9901, QPA9903, QPA9940 and QPA9908 (high-efficiency small cell PA).

Production
i
End of Life announced February 12, 2024 (PCN 24-0015).
Last Time Buy: August 22, 2024
Recommended replacement for new designs: TGA2267-SM, TGA2976-SM
Contact your local sales representative for assistance.
Product Data Sheet11/09/2021
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
835
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
835
Buy Online

Key Features

  • 2500 - 2700 MHz
  • 34.5 dB Gain
  • 35 dBm P3dB
  • 29.5% PAE at +28 dBm power output
  • -51 dBc ACPR DPD Linearized at +28 dBm Power Output
  • 1.8V Logic Compatible PA ON/OFF Control
  • On Chip ESD Protection
  • 5.0 x 5.0 mm Package

Typical Applications

  • 4G/5G Small-cell BTS
  • 5G mMIMO
  • Repeaters / DAS
  • Mobile Infrastructure
  • General Purpose Wireless

Parameters

Frequency Min (GHz)
2.5
Frequency Max (GHz)
2.7
Psat (dBm)
35
Gain (dB)
34.5
PAE (%)
29.5
Vd (V)
5
Package Type
SMT
Package Size (mm)
5.0 x 5.0
RoHS
Yes
Lead Free
No
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    11/09/2021
    Data Sheet
  • Qorvo Small Cell Solutions

    05/01/2023
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters (QPA9907)

    S-Parameters
Results per page
10

Related Solutions

Wireless Access Points

Wireless Access Points

Massive MIMO & Beamforming

Massive MIMO & Beamforming

Backhaul

Backhaul

Small Cell Base Stations

Small Cell Base Stations

Macro Cell Base Stations

Macro Cell Base Stations

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
Power Amplifiers
/
qpa9907

QPA9907

2500 - 2700 MHz 4 Watt High-Efficiency Amplifier

The QPA9907 is a high-efficiency, linearizable power amplifier targeting small-cell wireless infrastructure systems. Using InGaP/GaAs HBT technology, the product delivers high efficiency of 29.5% at +28dBm average output power while providing excellent DPD linearized ACPR of -51dBc for signal bandwidths of up to 100MHz.

The QPA9907 is housed in a 5.0 x 5.0 mm SMT package. It is pin-to-pin compatible to QPA9901, QPA9903, QPA9940 and QPA9908 (high-efficiency small cell PA).

Production
i
End of Life announced February 12, 2024 (PCN 24-0015).
Last Time Buy: August 22, 2024
Recommended replacement for new designs: TGA2267-SM, TGA2976-SM
Contact your local sales representative for assistance.
Product Data Sheet11/09/2021
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
835
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
835
Buy Online

Key Features

  • 2500 - 2700 MHz
  • 34.5 dB Gain
  • 35 dBm P3dB
  • 29.5% PAE at +28 dBm power output
  • -51 dBc ACPR DPD Linearized at +28 dBm Power Output
  • 1.8V Logic Compatible PA ON/OFF Control
  • On Chip ESD Protection
  • 5.0 x 5.0 mm Package

Typical Applications

  • 4G/5G Small-cell BTS
  • 5G mMIMO
  • Repeaters / DAS
  • Mobile Infrastructure
  • General Purpose Wireless

Parameters

Frequency Min (GHz)
2.5
Frequency Max (GHz)
2.7
Psat (dBm)
35
Gain (dB)
34.5
PAE (%)
29.5
Vd (V)
5
Package Type
SMT
Package Size (mm)
5.0 x 5.0
RoHS
Yes
Lead Free
No
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    11/09/2021
    Data Sheet
  • Qorvo Small Cell Solutions

    05/01/2023
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters (QPA9907)

    S-Parameters
Results per page
10

Related Solutions

Wireless Access Points

Wireless Access Points

Massive MIMO & Beamforming

Massive MIMO & Beamforming

Backhaul

Backhaul

Small Cell Base Stations

Small Cell Base Stations

Macro Cell Base Stations

Macro Cell Base Stations

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo
Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo