/
Products
/
Control Products
/
Phase Shifters
/
TGP2105

TGP2105

6 - 18 GHz 6-Bit Digital Phase Shifter (+Vc)

Qorvo's TGP2105 is a 6-bit, digital phase shifter fabricated on Qorvo's high performance 0.15um GaAs pHEMT process. It operates over 6 to 18 GHz and provides 360 degrees of phase coverage with a LSB of 5.625 degrees. It also achieves a low RMS phase error of 4 degrees with 8 dB of insertion loss over all states.

The TGP2105 uses positive switch logic, eliminating the need for a negative voltage rail. That, along with low insertion and a high degree of resolution makes the TGP2105 ideally suited for a variety of wideband phased array applications, including commercial and military radars, satellite-based communication systems and electronic warfare.

The device is lead-free and RoHS compliant.

Production
i
Product Data SheetRev B – 10/02/2019
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Frequency range: 6 - 18 GHz
  • 6-bit digital phase shifter
  • 360 degree coverage, LSB = 5.625 degrees
  • RMS phase error: 4 degrees
  • RMS amplitude error: 0.45 dB
  • Insertion loss: < 10 dB
  • Return loss: > 12 dB
  • Input P1dB: > 25 dBm
  • Input IP3: > 41 dBm
  • Control voltage: 0/+5 V
  • Chip dimensions: 3.15 x 3.15 x 0.10 mm

Typical Applications

  • Phased Arrays
  • Satellite Communications (Satcom)
  • Electronic Warfare
  • Massive MIMO
  • Radar

Parameters

Type
Digital
Frequency Min (GHz)
6
Frequency Max (GHz)
18
Insertion Loss (dB)
< 10
RMS Amplitude Error (dB)
0.45
RMS Phase Error (degrees)
4
Bits
6
Control Voltage (V)
0, 5
Package Type
Die
Package Size (mm)
3.15 x 3.15 x 0.1
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    Rev B – 10/02/2019
    Data Sheet
  • High-Performance Defense and Aerospace Solutions

    06/15/2026
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters

    S-Parameters
Results per page
10

Related Solutions

Satellite Terminals

Satellite Terminals

Massive MIMO & Beamforming

Massive MIMO & Beamforming

Digital Receivers

Digital Receivers

Signal Jammers

Signal Jammers

Radar

Radar

Macro Cell Base Stations

Macro Cell Base Stations

Satellite Communications

Satellite Communications

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Control Products
/
Phase Shifters
/
TGP2105

TGP2105

6 - 18 GHz 6-Bit Digital Phase Shifter (+Vc)

Qorvo's TGP2105 is a 6-bit, digital phase shifter fabricated on Qorvo's high performance 0.15um GaAs pHEMT process. It operates over 6 to 18 GHz and provides 360 degrees of phase coverage with a LSB of 5.625 degrees. It also achieves a low RMS phase error of 4 degrees with 8 dB of insertion loss over all states.

The TGP2105 uses positive switch logic, eliminating the need for a negative voltage rail. That, along with low insertion and a high degree of resolution makes the TGP2105 ideally suited for a variety of wideband phased array applications, including commercial and military radars, satellite-based communication systems and electronic warfare.

The device is lead-free and RoHS compliant.

Production
i
Product Data SheetRev B – 10/02/2019
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Frequency range: 6 - 18 GHz
  • 6-bit digital phase shifter
  • 360 degree coverage, LSB = 5.625 degrees
  • RMS phase error: 4 degrees
  • RMS amplitude error: 0.45 dB
  • Insertion loss: < 10 dB
  • Return loss: > 12 dB
  • Input P1dB: > 25 dBm
  • Input IP3: > 41 dBm
  • Control voltage: 0/+5 V
  • Chip dimensions: 3.15 x 3.15 x 0.10 mm

Typical Applications

  • Phased Arrays
  • Satellite Communications (Satcom)
  • Electronic Warfare
  • Massive MIMO
  • Radar

Parameters

Type
Digital
Frequency Min (GHz)
6
Frequency Max (GHz)
18
Insertion Loss (dB)
< 10
RMS Amplitude Error (dB)
0.45
RMS Phase Error (degrees)
4
Bits
6
Control Voltage (V)
0, 5
Package Type
Die
Package Size (mm)
3.15 x 3.15 x 0.1
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    Rev B – 10/02/2019
    Data Sheet
  • High-Performance Defense and Aerospace Solutions

    06/15/2026
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters

    S-Parameters
Results per page
10

Related Solutions

Satellite Terminals

Satellite Terminals

Massive MIMO & Beamforming

Massive MIMO & Beamforming

Digital Receivers

Digital Receivers

Signal Jammers

Signal Jammers

Radar

Radar

Macro Cell Base Stations

Macro Cell Base Stations

Satellite Communications

Satellite Communications

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo
Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo