/
Products
/
Amplifiers
/
LNAs & Gain Block Amplifiers
/
QPL9503

QPL9503

600 - 6000 MHz Ultra Low-Noise Flat-Gain LNA

The QPL9503 is a flat-gain, high-linearity, ultra-low noise amplifier in a small 2 x 2 mm surface-mount package. The LNA provides a gain flatness of 2 dB (peak-to-peak) over a wide bandwidth from 3 to 6 GHz. At 5.5 GHz, the amplifier typically provides 21.6 dB gain, +35 dBm OIP3 at a 65 mA bias setting, and 0.9 dB noise figure. The LNA can be biased from a single positive supply ranging from 3.3 to 5 volts. The device is housed in a green/RoHS-compliant industry-standard 2x2 mm package.

The QPL9503 is internally matched using a high performance E-pHEMT process and only requires five external components for operation from a single positive supply: an external RF choke and blocking/bypass capacitors and a bias resistor going to pin 1. This LNA integrates a shut-down biasing capability to allow for operation in TDD applications.

The QPL9503 is optimized for linear performance across the 3 to 6 GHz frequency band but can operate down to 600 MHz.

Production
i
Product Data SheetRev H – 09/29/2025
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
1,540
Buy Online
RFMW
4,080
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
1,540
Buy Online
RFMW
4,080
Buy Online

Key Features

  • 0.6 – 6.0 GHz Operational bandwidth
  • Ultra-Low Noise Figure, 0.9 dB at 5.5 GHz
  • Bias Adjustable for Linearity Optimization
  • 35 dBm OIP3 at 65 mA IDD
  • Integrated shut-down control pin
  • Shut-down mode pin with 1.8 V TTL logic compatible
  • Unconditionally stable
  • Maintains OFF state isolation with high Pin drive
  • +3 to +5 V supply; does not require -Vgg

Typical Applications

  • Base Station Receivers
  • Tower Mount Amplifiers
  • Repeaters
  • FDD-LTE, TDD-LTE, WCDMA
  • General Purpose Wireless

Parameters

Frequency Min (MHz)
600
Frequency Max (MHz)
6,000
Gain (dB)
21.6
NF (dB)
0.9
OP1dB (dBm)
19
OIP3 (dBm)
35
Voltage (V)
5
Current (mA)
65
Package Size (mm)
2.0 x 2.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
10 results found
All (10)= Featured
= Featured
  • Product Data Sheet

    Rev H – 09/29/2025
    Data Sheet
  • QPL9503 3.4-3.6GHz Reference Design

    Rev A
    Application Note
  • QPL9503 3.7-4.1GHz Reference Design

    Rev A
    Application Note
  • QPL9503 4.6-4.9GHz Reference Design

    Rev A
    Application Note
  • QPL9503 4.8-5.0GHz Reference Design

    Rev A
    Application Note
  • 5G Wireless Infrastructure Brochure

    06/16/2026
    Brochure
  • Defining What's Possible: The Path to 5G

    07/19/2019
    Brochure
  • High Performance Solutions for RF Front-Ends

    05/15/2026
    Brochure
  • Qorvo Small Cell Solutions

    05/01/2023
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters

    S-Parameters
Results per page
10

Related Solutions

Wireless Access Points

Wireless Access Points

Smart Meters

Smart Meters

Test & Measurement Equipment

Test & Measurement Equipment

Small Cell Base Stations

Small Cell Base Stations

Massive MIMO & Beamforming

Massive MIMO & Beamforming

Science & Medical Equipment

Science & Medical Equipment

Macro Cell Base Stations

Macro Cell Base Stations

Backhaul

Backhaul

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
LNAs & Gain Block Amplifiers
/
QPL9503

QPL9503

600 - 6000 MHz Ultra Low-Noise Flat-Gain LNA

The QPL9503 is a flat-gain, high-linearity, ultra-low noise amplifier in a small 2 x 2 mm surface-mount package. The LNA provides a gain flatness of 2 dB (peak-to-peak) over a wide bandwidth from 3 to 6 GHz. At 5.5 GHz, the amplifier typically provides 21.6 dB gain, +35 dBm OIP3 at a 65 mA bias setting, and 0.9 dB noise figure. The LNA can be biased from a single positive supply ranging from 3.3 to 5 volts. The device is housed in a green/RoHS-compliant industry-standard 2x2 mm package.

The QPL9503 is internally matched using a high performance E-pHEMT process and only requires five external components for operation from a single positive supply: an external RF choke and blocking/bypass capacitors and a bias resistor going to pin 1. This LNA integrates a shut-down biasing capability to allow for operation in TDD applications.

The QPL9503 is optimized for linear performance across the 3 to 6 GHz frequency band but can operate down to 600 MHz.

Production
i
Product Data SheetRev H – 09/29/2025
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
1,540
Buy Online
RFMW
4,080
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
1,540
Buy Online
RFMW
4,080
Buy Online

Key Features

  • 0.6 – 6.0 GHz Operational bandwidth
  • Ultra-Low Noise Figure, 0.9 dB at 5.5 GHz
  • Bias Adjustable for Linearity Optimization
  • 35 dBm OIP3 at 65 mA IDD
  • Integrated shut-down control pin
  • Shut-down mode pin with 1.8 V TTL logic compatible
  • Unconditionally stable
  • Maintains OFF state isolation with high Pin drive
  • +3 to +5 V supply; does not require -Vgg

Typical Applications

  • Base Station Receivers
  • Tower Mount Amplifiers
  • Repeaters
  • FDD-LTE, TDD-LTE, WCDMA
  • General Purpose Wireless

Parameters

Frequency Min (MHz)
600
Frequency Max (MHz)
6,000
Gain (dB)
21.6
NF (dB)
0.9
OP1dB (dBm)
19
OIP3 (dBm)
35
Voltage (V)
5
Current (mA)
65
Package Size (mm)
2.0 x 2.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
10 results found
All (10)= Featured
= Featured
  • Product Data Sheet

    Rev H – 09/29/2025
    Data Sheet
  • QPL9503 3.4-3.6GHz Reference Design

    Rev A
    Application Note
  • QPL9503 3.7-4.1GHz Reference Design

    Rev A
    Application Note
  • QPL9503 4.6-4.9GHz Reference Design

    Rev A
    Application Note
  • QPL9503 4.8-5.0GHz Reference Design

    Rev A
    Application Note
  • 5G Wireless Infrastructure Brochure

    06/16/2026
    Brochure
  • Defining What's Possible: The Path to 5G

    07/19/2019
    Brochure
  • High Performance Solutions for RF Front-Ends

    05/15/2026
    Brochure
  • Qorvo Small Cell Solutions

    05/01/2023
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters

    S-Parameters
Results per page
10

Related Solutions

Wireless Access Points

Wireless Access Points

Smart Meters

Smart Meters

Test & Measurement Equipment

Test & Measurement Equipment

Small Cell Base Stations

Small Cell Base Stations

Massive MIMO & Beamforming

Massive MIMO & Beamforming

Science & Medical Equipment

Science & Medical Equipment

Macro Cell Base Stations

Macro Cell Base Stations

Backhaul

Backhaul

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo
Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo