Please use TQP7M9103 for new designs.
Qorvo's AH202-F is a 1 Watt driver amplifier that offers excellent dynamic range in a low-cost, leadree / RoHS compliant 6x6 mm 28-pin QFN surface-mount package. This device provides its optimum P1dB and OIP3 performance when biased at + 11 V. It can also be biased as low as +9 V for lower power applications No external matching is needed for applications below 1 GHz. The backside metalization provides excellent thermal dissipation while allowing visible evidence of solder reflow across the bottom of the package on a SMT board. Superior thermal design allows the product an MTTF of over 100 years at a mounting temperature of +85º C. All devices are 100% RF and DC tested.
The product is targeted for use as a wideband driver amplifier for wireless infrastructure, CATV, or defense electronics where high linearity and instantaneous broadband performance is required.
| Frequency Min(MHz) | 30 |
| Frequency Max(MHz) | 2,200 |
| Gain(dB) | 17 |
| OP1dB(dBm) | 30 |
| OIP3(dBm) | 47 |
| NF(dB) | 2.5 |
| Voltage(V) | 11 |
| Current(mA) | 330 |
| RoHS | Yes |
| Lead Free | Yes |
| Halogen Free | Yes |
| ITAR Restricted | No |