/
Products
/
Power
/
Battery Management Devices
/
ACT2823

ACT2823

5 V, 2.4 A Dual Cell Battery Power Manager

Qorvo's ACT2823 is a high-performance, low-profile battery management IC that enables the smallest size solutions for backup battery packs and standalone battery chargers without the need for cell balancing. Each solution can be implemented with a single ACT2823 IC.

The product integrates all the functions that a backup battery pack needs, including switching charger, boost converter and LED indication. The product also includes an input to obtain user feedback (for example, via a push button), to support various user-interface functions such as turn on/off charging and query charging status. The IC supports LED indication to display charging level on 4 LEDs.

ACT2823 operates at 400 kHz for switching charger and 400 kHz for boost converter allowing tiny external inductor and capacitors. ACT2823 provides a direct power path from input to output with programmable current limit while providing power to switching charger. Output has higher priority than battery charger if the programmed input current limit is reached.

The product charges the battery with the full cycle of preconditioning, fast charge with constant current and constant voltage until end of charge. The battery charger is thermally regulated at 110 °C with charge current foldback. The product's boost converter steps battery voltage up to 5 V. The boost converter features high efficiency, constant current regulation, short circuit protection and over-voltage protection.

Discontinued
i
End of Life announced April 7, 2021 (PCN 21-0080).
Last Time Buy: December 5, 2021
Recommended replacement for new designs: ACT2861
Contact your local sales representative for assistance.
Product Data SheetRev B – 08/2019
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Dedicated single chip solution for mobile power with minimal component count
  • Dual cell battery charger
  • 3.3 A output with constant current (CC) regulation
  • USB auto-detection supports USB BC1.2, Apple and Samsung devices, and Chinese YD/T 1591-2009
  • 5.07 V +/- 1% output with prioritized power path from input to output
  • 8.4 V / 8.7 V +/- 0.5% battery charge voltage accuracy
  • I2C interface for optimal system performance and status reporting
  • Output plug-in detection and wakeup from sleep mode
  • 10 mA no load detection and shut-off
  • 4 LED battery level indication
  • 4 modes of fuel gauge LED indication
  • < 10uA low battery drain current
  • > 92% charge and discharge efficiency at 3.3 A output for full battery range
  • Sophisticated battery protection

Typical Applications

  • Backup Battery Packs
  • Power Banks
  • Mobile Power
  • Standalone Battery Chargers with USB Output
  • Bluetooth Speakers

Parameters

Charger Topology
Boost
Battery Cell Count
2
Min Input Voltage (V)
4.5
Max Input Voltage (V)
5.5
Max Charge Current (A)
1.8
Built-In LDO Regulator
5 V / 50 mA
USB On-The-Go (OTG)
Yes
Max OTG Current (A)
3.4
OTG Output Auto-Detection
Yes
Battery Cell Balancing
No
Interface
I2C
ADC
No
Package Type
QFN, 40-pin
Package Size (mm)
5.0 x 5.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Rev B – 08/2019
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Power
/
Battery Management Devices
/
ACT2823

ACT2823

5 V, 2.4 A Dual Cell Battery Power Manager

Qorvo's ACT2823 is a high-performance, low-profile battery management IC that enables the smallest size solutions for backup battery packs and standalone battery chargers without the need for cell balancing. Each solution can be implemented with a single ACT2823 IC.

The product integrates all the functions that a backup battery pack needs, including switching charger, boost converter and LED indication. The product also includes an input to obtain user feedback (for example, via a push button), to support various user-interface functions such as turn on/off charging and query charging status. The IC supports LED indication to display charging level on 4 LEDs.

ACT2823 operates at 400 kHz for switching charger and 400 kHz for boost converter allowing tiny external inductor and capacitors. ACT2823 provides a direct power path from input to output with programmable current limit while providing power to switching charger. Output has higher priority than battery charger if the programmed input current limit is reached.

The product charges the battery with the full cycle of preconditioning, fast charge with constant current and constant voltage until end of charge. The battery charger is thermally regulated at 110 °C with charge current foldback. The product's boost converter steps battery voltage up to 5 V. The boost converter features high efficiency, constant current regulation, short circuit protection and over-voltage protection.

Discontinued
i
End of Life announced April 7, 2021 (PCN 21-0080).
Last Time Buy: December 5, 2021
Recommended replacement for new designs: ACT2861
Contact your local sales representative for assistance.
Product Data SheetRev B – 08/2019
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Dedicated single chip solution for mobile power with minimal component count
  • Dual cell battery charger
  • 3.3 A output with constant current (CC) regulation
  • USB auto-detection supports USB BC1.2, Apple and Samsung devices, and Chinese YD/T 1591-2009
  • 5.07 V +/- 1% output with prioritized power path from input to output
  • 8.4 V / 8.7 V +/- 0.5% battery charge voltage accuracy
  • I2C interface for optimal system performance and status reporting
  • Output plug-in detection and wakeup from sleep mode
  • 10 mA no load detection and shut-off
  • 4 LED battery level indication
  • 4 modes of fuel gauge LED indication
  • < 10uA low battery drain current
  • > 92% charge and discharge efficiency at 3.3 A output for full battery range
  • Sophisticated battery protection

Typical Applications

  • Backup Battery Packs
  • Power Banks
  • Mobile Power
  • Standalone Battery Chargers with USB Output
  • Bluetooth Speakers

Parameters

Charger Topology
Boost
Battery Cell Count
2
Min Input Voltage (V)
4.5
Max Input Voltage (V)
5.5
Max Charge Current (A)
1.8
Built-In LDO Regulator
5 V / 50 mA
USB On-The-Go (OTG)
Yes
Max OTG Current (A)
3.4
OTG Output Auto-Detection
Yes
Battery Cell Balancing
No
Interface
I2C
ADC
No
Package Type
QFN, 40-pin
Package Size (mm)
5.0 x 5.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Rev B – 08/2019
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo
Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo