Digital Step Attenuators (25)

    2-18 GHz (S, C, X, Ku Band) 5-bit Digital Attenuator
    2,000
    18,000
    3.5
    15.5
    27
    42
    Parallel
    5
    0.5
    5
    Ceramic QFN
    3.0 x 3.0
    DC-30 GHz (L, S, C, X, Ku, K, Ka Band) 5-bit Digital Attenuator
    DC
    30,000
    3
    15.5
    24
    42
    Parallel
    5
    0.5
    -5
    Die
    DC-18 GHz (L, S, C, X, Ku Band) 5-bit Digital Attenuator
    DC
    18,000
    3
    15.5
    24
    42
    Parallel
    5
    0.5
    -5
    Ceramic QFN
    3.0 x 3.0
    DC-40 GHz (L, S, C, X, Ku, K, Ka Band) 2-bit Digital Attenuator
    DC
    40,000
    1.5
    12
    23
    42
    Parallel
    2
    4
    -5
    Die
    DC-22 GHz (L, S, C, X, Ku, K Band) 2-bit Digital Attenuator
    DC
    22,000
    1.9
    12
    23
    42
    Parallel
    2
    4
    -5
    Ceramic QFN
    3.0 x 3.0
    DC-30 GHz 2-bit Digital Attenuator
    DC
    30,000
    2.9
    30
    24
    36
    Parallel
    2
    10
    -5
    Die
    DC-30 GHz 6-bit Digital Attenuator
    DC
    30,000
    4
    31.5
    26
    40
    Parallel
    6
    0.5
    -5
    Die
    DC - 20 GHz DSA with VVA
    DC
    20,000
    5
    32
    22
    33
    Parallel
    5
    1
    (DCA) -2.5 to -5.5,<br />(ACV) 0 to -5
    QFN
    3.9 x 3.9
    50 - 6000 MHz Parallel Controlled Digital Step Attenuator, 2-Bit, 6 dB Steps
    50
    6,000
    0.8
    18
    30
    > 55
    Parallel
    2
    6
    3 to 5
    QFN
    3.0 x 3.0
    5 − 1500 MHz, 75 Ohm Digital Step Attenuator
    5
    1,500
    1.2
    31.5
    30
    65
    Serial & Parallel
    6
    0.5
    5
    QFN
    4.2 x 4.2
    5 - 2000 MHz 75Ω 6-bit digital step attenuator
    5
    2,000
    1.2
    31.5
    30
    65
    Digital
    6
    0.5
    5
    QFN, 20-pin
    4.0 x 4.0
    5 - 6000 MHz Serial Controlled Digital Step Attenuator, 6-Bit, 0.5 dB Steps
    5
    6,000
    1.4
    31.5
    30
    55
    Serial
    6
    0.5
    5
    MCM, 24-Pin
    4.2 x 4.2 x 0.975
    50 - 6000 MHz Serial Controlled Digital Step Attenuator, 7-Bit, 0.25 dB Steps
    50
    6,000
    1.7
    31.75
    30
    55
    Serial
    7
    0.25
    3 to 5
    QFN
    3.0 x 3.0 x 0.85
    50 - 6000 MHz Serial Controlled Digital Step Attenuator for Automotive, 7-Bit, 0.25 dB Steps
    50
    6,000
    1.7 @ 2000 MHz, 3.3 @ 5890 MHz
    31.75
    30
    > 55
    Serial
    7
    0.25
    3 to 5
    QFN, 16 pad
    3.0 x 3.0 x 0.85
    75 Ohm, I2C, 25 state Inverse Cable Equalizer (CATV Cable Simulator)
    108
    1,800
    0.5
    2 to 25
    63
    I2C
    1
    5
    LGA Module
    14 x 10 x 1.275
    5 - 6000 MHz Parallel Controlled Digital Step Attenuator, 4-Bit, 1 dB Steps
    5
    6,000
    1.4
    15
    30
    55
    Parallel
    4
    1
    5
    QFN
    3.0 x 3.0
    5 - 6000 MHz Serial Controlled Digital Step Attenuator, 5-Bit, 1 dB Steps
    5
    6,000
    1.4
    31
    30
    55
    Serial
    5
    1
    5
    QFN
    3.0 x 3.0
    5 - 6000 MHz Serial Controlled Digital Step Attenuator, 6-Bit, 0.5 dB Steps
    5
    6,000
    1.4
    31.5
    30
    55
    Serial
    6
    0.5
    5
    QFN
    3.0 x 3.0
    5 - 6000 MHz Serial Controlled Digital Step Attenuator, 7-Bit, 0.25 dB Steps
    5
    6,000
    1.4
    31.75
    30
    55
    Serial
    7
    0.25
    5
    QFN
    3.0 x 3.0
    50 - 6000 MHz Serial/Parallel Controlled Digital Step Attenuator, 7-Bit, 0.25 dB Steps
    50
    6,000
    1.5
    31.75
    30
    55
    Serial & Parallel
    7
    0.25
    5
    QFN
    4.0 x 4.0
    5 - 4000 MHz, Serial/Parallel Controlled Digital Step Attenuator, 7-Bit, 0.25 dB Steps
    5
    4,000
    1.5
    31.75
    30
    50
    Serial & Parallel
    7
    0.25
    5
    QFN
    5.0 x 5.0
    0.1 - 31 GHz Digital Step Attenuator, 5-Bit, 0.5 dB Steps, Packaged
    1,000
    31,000
    < 4.2
    15.5
    > 32
    Parallel
    5
    0.5
    -3.3 to -5.0
    QFN
    3.0 x 3.0 x 1.45
    0.1 - 15 GHz Digital Step Attenuator, 6-Bit, 0.5 dB Steps, Packaged
    100
    15,000
    < 4.0
    31.5
    > 31.5
    Parallel
    6
    0.5
    -3.0 to -5.0
    SMT
    3.0 x 3.0 x 1.5
    DC - 4 GHz Parallel Controlled, High Linearity Digital Step Attenuator, 6 Bit, 0.5 dB Steps, Packaged
    0
    4,000
    1.6
    31.5
    30
    57
    Parallel
    6
    0.5
    5
    QFN, 24-pin
    4.0 x 4.0 x 0.85
    DC - 4 GHz Serial Controlled, High Linearity Digital Step Attenuator, 6 Bit, 0.5 dB Steps, Packaged
    0
    4,000
    1.6
    31.5
    30
    57
    Serial
    6
    0.5
    5
    QFN, 24-pin
    4.0 x 4.0 x 0.85

    Fixed Attenuators (5)

    0 dB Wideband Fixed Attenuator
    DC
    > 40,000
    0
    20
    Die
    0.5 x 0.5 x 0.1
    2 dB Wideband Fixed Attenuator
    DC
    > 40,000
    2
    20
    Die
    0.5 x 0.5 x 0.1
    3 dB Wideband Fixed Attenuator
    DC
    > 40,000
    3
    20
    Die
    0.5 x 0.5 x 0.1
    6 dB Wideband Fixed Attenuator
    DC
    > 40,000
    6
    20
    Die
    0.5 x 0.5 x 0.1
    10 dB Wideband Fixed Attenuator
    DC
    > 40,000
    10
    20
    Die
    0.5 x 0.5 x 0.1

    Limiters (15)

    X-Band 100 Watt Limiter
    8
    11.5
    < 1
    21
    QFN
    4.0 x 4.0 x 0.85
    X-Band 40 Watt Limiter in Plastic 4x4 mm OVM QFN
    8
    12
    < 0.5
    < 19
    QFN
    4.0 x 4.0 x 0.85
    2- 25 GHz Wideband Dual Stage VPIN Limiter
    2
    25
    < 1
    < 18
    Die
    1.1 x 1.1 x 0.1
    2 - 12 GHz Wideband Dual Stage VPIN Limiter
    2
    12
    < 0.5
    < 18
    1 - 6 GHz, 100 Watt S Band & C Band VPIN Limiter
    1
    6
    < 0.5
    < 16
    Die
    2.0 x 2.0 x 0.1
    2 - 6 GHz, 100 Watt VPIN Limiter
    2
    6
    < 0.6
    < 16.5
    QFN
    4.0 x 4.0
    2 - 4.5 GHz, 100 Watt S Band VPIN Limiter
    2
    4.5
    < 0.5
    15
    Die
    2.5 x 2.5 x 0.1
    2 - 5.5 GHz, 100 Watt VPIN Limiter
    2
    5.5
    < 1.0
    < 15.5
    QFN
    5.0 x 5.0
    2 - 20 GHz, 5 Watt VPIN Limiter
    2
    20
    < 1.0
    < 18
    QFN
    3.0 x 3.0 x 1.35
    8 - 12 GHz, 50 Watt VPIN Limiter
    8
    12
    < 0.5
    < 18
    Die
    2.0 x 2.0 x 0.1
    8 - 12 GHz, 50 Watt VPIN Limiter
    8
    12
    < 0.5
    < 18.5
    QFN
    4.0 x 4.0 x 1.8
    0.05 - 6 GHz, 100 Watt VPIN Limiter
    0.05
    6
    < 0.7
    < 17
    QFN
    4.0 x 4.0 x 0.85
    0.1 - 20 GHz, 10 Watt VPIN Limiter
    0.1
    20
    < 0.7
    < 18.5
    Die
    1.5 x 1.0 x 0.1
    0.1 - 20 GHz, 10 Watt VPIN Limiter
    0.1
    20
    < 0.9
    < 18.5
    QFN
    3.5 x 3.5 x 1.64
    2 - 4 GHz, 200 Watt VPIN Limiter
    2
    4
    < 0.6
    < 18
    QFN
    4.0 x 4.0 x 0.9

    Phase Shifters (13)

    13-17 GHz (Ku Band) 4-Bit Digital Phase Shifter MMIC
    Digital
    13
    17
    8
    +/- 5
    4
    Plastic QFN
    4.0 x 4.0
    5-18 GHz ( X, Ku Band) Analog Phase Shifter
    Analog
    5
    18
    3
    400 deg range
    N/A
    Die
    5-18 GHz Analog Phase Shifter
    Analog
    5
    18
    3.2
    220
    N/A
    Plastic QFN
    4.0 x 3.0
    2.5 - 4 GHz 6-Bit Digital Phase Shifter
    Digital
    2.5
    4
    5
    < 0.4
    < 2.8
    6
    0, 5
    QFN
    6.0 x 6.0
    28 - 32 GHz 5-Bit Phase Shifter
    Digital
    28
    32
    6
    0.5
    5
    5
    0, 5
    Die
    1.88 x 0.75 x 0.1
    32 - 37 GHz 5-Bit Phase Shifter
    Digital
    32
    37
    7
    0.4
    3.5
    5
    -5, 0
    Die
    1.88 x 0.75 x 0.1
    6 - 18 GHz 6-Bit Digital Phase Shifter (+Vc)
    Digital
    6
    18
    < 10
    0.45
    4
    6
    0, 5
    Die
    3.15 x 3.15 x 0.1
    6 - 18 GHz 6-Bit Digital Phase Shifter (+Vc)
    Digital
    6
    18
    < 10
    0.45
    4
    6
    0, 5
    QFN
    5.0 x 5.0 x 1.45
    6 - 18 GHz 6-Bit Digital Phase Shifter (-Vc)
    Digital
    6
    18
    < 10
    0.55
    5
    6
    -5, 0
    QFN
    5.0 x 5.0 x 1.45
    2.5 - 4 GHz 6-Bit Digital Phase Shifter
    Digital
    2.5
    4
    5
    < 0.4
    < 5
    6
    0, 5
    QFN
    5.0 x 5.0 x 0.85
    8 - 12 GHz 6-Bit Digital Phase Shifter
    Digital
    8
    12
    6
    0.5
    4
    6
    0, 5
    Die
    2.2 x 2.2 x 0.1
    8 - 12 GHz 6-Bit Digital Phase Shifter
    Digital
    8
    12
    6
    0.5
    4
    6
    VL: 0 to 2,<br />VH: 3 to 5
    QFN
    4.0 x 4.0 x 1.64
    15 - 19 GHz 6-Bit Digital Phase Shifter
    Digital
    15
    19
    7
    0.85
    4
    6
    0, 3.3
    QFN
    4.0 x 4.0 x 1.45

    Voltage Controlled Attenuators (19)

    18-40 GHz (K, Ka Band) Voltage-Variable Attenuator MMIC
    18,000
    40,000
    1.6
    37
    15
    25
    0, -3
    Die
    DC - 20 GHz Voltage Variable Attenuator
    DC
    20,000
    3.2
    33
    20
    30
    -8 to 0.3
    Ceramic QFN
    3.0 x 3.0
    5 − 3000 MHz, 75 Ohm, Closed Loop Voltage Controlled Attenuator
    5
    3,000
    1.5
    25
    30
    43
    3 to 5.5
    16-pin Laminate LGA
    3.0 x 3.0
    45 - 1218 MHz Variable Equalizer for cable loss compensation
    45
    1,218
    2.5
    20
    50
    5
    14 Pin MCM
    6.0 x 6.0
    5 - 684 MHz Cable Compensated Voltage Variable Equalizer
    5
    684
    2.2
    18
    50
    5
    14 Pin MCM
    6.0 x 6.0
    5 - 684 MHz Variable Equalizer
    5
    684
    2.3
    0.4 to 16
    5
    14-pin MCM
    6.0 x 6.0
    45 - 1000 MHz Variable Equalizer
    45
    1,000
    2.3
    1 to 20
    5
    14-pin MCM
    6.0 x 6.0
    45 - 1218 MHz Variable Equalizer
    45
    1,218
    2.75 Typical
    0.6 to 22
    50
    5
    14 Pin MCM
    6.0 x 6.0
    258 - 1794 MHz Voltage Variable Equalizer
    258
    1,794
    2.5
    18
    50
    5
    14 Pin MCM
    6.0 x 6.0
    108 - 1794 MHz Cable Compensated Voltage Variable Equalizer
    108
    1,794
    2.5
    17
    50
    5
    14 Pin MCM
    6.0 x 6.0
    50 - 6000 MHz, 5 V Voltage Controlled Attenuator
    50
    6,000
    2.6
    33.2
    30
    50
    5
    QFN
    3.0 x 3.0
    50 - 6000 MHz, 3.3 V Voltage Controlled Attenuator
    50
    6,000
    2.6
    33.2
    30
    50
    3.3
    QFN
    3.0 x 3.0
    50 - 6000 MHz, 3 - 5 V Low Loss Voltage Controlled Attenuator
    50
    6,000
    1
    25
    24
    40
    5
    QFN
    3.0 x 3.0
    50 - 18000 MHz Wide Bandwidth Voltage Controlled Attenuator
    50
    18,000
    3
    32
    29
    45
    5
    Laminate MCM
    3.2 x 3.2
    5 - 3000 MHz, 75 Ohm Voltage Controlled Attenuator
    50
    3,000
    1.5
    30
    30
    50
    5
    QFN
    3.0 x 3.0
    2 - 25 GHz Voltage Variable Attenuator, Die
    2,000
    31,000
    < 2
    20
    0 to 1.5
    Die
    1.17 x 0.98 x 0.1
    2 - 31 GHz Voltage Variable Attenuator, Packaged
    2,000
    31,000
    < 2
    20
    0 to 1.5
    SMT
    3.0 x 3.0 x 1.53
    DC - 50+ GHz Wideband Analog Attenuator
    DC
    50,000
    2
    17
    15
    -1 to 0
    Die
    1.7 x 0.8 x 0.1
    DC - 30 GHz Wideband Analog Attenuator
    DC
    30,000
    1.5
    16
    20
    -1 to 0
    Die
    3 x 3 x 0.9