Please use QPA9126 for new designs.
Mouser | 0 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 180 | Buy Online > |
Qorvo's SBB3089Z is a high performance InGaP HBT MMIC amplifier utilizing a Darlington configuration with an active bias network. The active bias network provides stable current over temperature and process Beta variations. The SBB3089Z product is designed for high linearity 5V gain block applications that require excellent gain flatness, small size, and minimal external components. It is internally matched to 50 ohm.
Frequency Min(MHz) | 50 |
Frequency Max(MHz) | 6,000 |
Gain(dB) | 16.4 |
OP1dB(dBm) | 15.2 |
OIP3(dBm) | 29.5 |
NF(dB) | 3.9 |
Voltage(V) | 5 |
Current(mA) | 42 |
Package Type | SOT-89 |
ECCN | 5A991.G |
This product appears in the following application block diagrams: