Mouser | 7 | Buy Online > | |
RELL | 3669 | Buy Online > | |
RFMW | 0 | Buy Online > |
The Qorvo QPD1026L is a 1300 W (P3dB) discrete GaN on SiC HEMT which operates from 420 to 450 MHz. Input prematch within the package results in ease of external board match and saves board space. The device is in an industry standard air cavity package and is ideally suited for amateur radio, public safety radio and radiolocation service. The device can support both CW and pulsed operations.
RoHS compliant.
Evaluation boards are available upon request.
Frequency Min(MHz) | 420 |
Frequency Max(MHz) | 450 |
Type | Input-Matched |
Gain(dB) | 25.9 |
Psat(dBm) | 61.2 |
PAE(%) | 80.8 |
Vd(V) | 65 |
Idq(mA) | 1,500 |
Package Type | NI-1230 (Eared) |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |
A Modelithics non-linear model is available for this product.
Qorvo and Modelithics have partnered to provide designers with high-accuracy nonlinear simulation models for Qorvo GaN transistor devices. This model library integrates seamlessly with the latest electronic design automation (EDA) simulation tools, and is thoroughly documented with a model information data sheet for each model. Learn more.