Mouser | 0 | Buy Online > | |
RELL | 62 | Buy Online > | |
RFMW | 77 | Buy Online > |
Qorvo's CMD284 is wideband GaAs MMIC distributed amplifier die which operates from DC to 22 GHz. The amplifier delivers 17 dB of gain with a corresponding output 1 dB compression point of +19 dBm and noise figure of 2.5 dB at 10 GHz. The CMD284 is a 50 ohm matched design which eliminates the need for RF port matching. The CMD284 offers full passivation for increased reliability and moisture protection.
Frequency Min(GHz) | DC |
Frequency Max(GHz) | 22 |
Gain(dB) | 17 |
NF(dB) | 2.5 |
OP1dB(dBm) | 19 |
Psat(dBm) | 20.5 |
OIP3(dBm) | 28 |
Vd(V) | 5 to 8 |
Current(mA) | 108 |
Package Type | Die |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |