TQP9309

    700 - 1000 MHz, 0.5 Watt, High Efficiency Small Cell Power Amplifier

    Key Features

    • Frequency range: 0.7-1.0 GHz
    • Covers multiple bands with one component
    • Fully integrated, 2-stage Power Amplifier
    • Internally matched 50 ohms input/output
    • -50 dBc ACLR (corrected) @ +28 dBm Pavg
    • 32 dB gain
    • 27% Efficiency @ +28 dBm Pavg
    • 110 mA Icq
    • On-chip bias control and temp comp circuitry
    • 5V Supply Voltage
    • POE compatible

    Qorvo's TQP9309 is a high-efficiency two-stage power amplifier in a low-cost surface-mount package with on-chip bias control and temperature compensation circuitry, suitable for small cell base station applications.

    TQP9309 provides 32 dB gain and >28 dBm linear power with pre-distortion correction over the 0.7-1.0 GHz frequency range for Bands 5, 6, 8, 12, 13, 14, 17, 20, 26, 27, 28, and 29. With DPD, the amplifier is able to achieve -50 dBc ACLR at 28 dBm output power using a 20 MHz LTE signal.

    The TQP9309 integrates two high performance amplifier stages onto a module to allow for a compact system design and requires very few external components for operation. The amplifier is bias adjustable allowing the amplifier's power consumption to be optimized. The TQP9309 is available in a lead-free/RoHS-compliant 3.5x4.5mm surface mount package and is pin-compatible to the 1.8-2.2 GHz TQP9321 and 2.5-2.7 GHz TQP9326.

    Typical Applications

      • Band 5
      • Band 6
      • Band 8
      • Band 12
      • Band 13 LTE
      • Band 14
      • Band 17
      • Band 20
      • Band 26
      • Band 27
      • Band 28
      • Band 29
      • Enterprise Femtocell
      • Small Cell Base Station
    Frequency Min(GHz) 0.7
    Frequency Max(GHz) 0.96
    Pout(W) 0.5
    Gain(dB) 32
    PAE(%) 27
    Voltage(V) 5
    Current(mA) 380
    Package Type SMT
    Package(mm) 3.5 x 4.5 x 0.92
    RoHS Yes
    Lead Free Yes
    Halogen Free Yes
    ITAR Restricted No
    ECCN 5A991.B

    This product appears in the following application block diagrams:

    • Applications > Network Infrastructure > Wireless Infrastructure > Macro Base Station

      Macro Base Station

    • Applications > Network Infrastructure > Wireless Infrastructure > Small Cells FDD

      Small Cells FDD

    • Applications > Network Infrastructure > Wireless Infrastructure > Small Cells TDD

      Small Cells TDD