Mouser | 100 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 5 | Buy Online > |
Qorvo's TGP2109 is a 6-bit digital phase shifter, fabricated on Qorvo's high performance 0.15um GaAs pHEMT process. It operates over 8 to 12 GHz and provides 360° of phase coverage with a LSB of 5.625°. It also achieves a low RMS phase error of 4° with 6 dB of insertion loss.
The TGP2109 was developed for simply system integration. It uses positive only switch logic; eliminating the need for a negative voltage rail. In addition, both ports are matched to 50 ohms with DC blocking capacitors. Ease of use along with low insertion loss and a high degree of resolution makes the TGP2109 ideally suited for a variety of X band phased array applications including commercial and military radars and phase array communication systems.
The device is lead-free and RoHS compliant.
Type | Digital |
Frequency Min(GHz) | 8 |
Frequency Max(GHz) | 12 |
Insertion Loss(dB) | 6 |
RMS Amplitude Error(dB) | 0.5 |
RMS Phase Error(degrees) | 4 |
Bits | 6 |
Control Voltage(V) | 0, 5 |
Package Type | Die |
Package(mm) | 2.2 x 2.2 x 0.1 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |
This product appears in the following application block diagrams: