TGL2767-SM

    2 - 31 GHz Voltage Variable Attenuator, Packaged

    Key Features

    • Frequency range: 2 – 31 GHz
    • Attenuation range: 20 dB
    • Insertion Loss (Ref. State): < 2 dB
    • Control voltage: 0.0 – 1.5 V
    • Reference voltage: 1.5 V
    • Package Size: 3.00 x 3.00 x 1.53 mm

    Qorvo's TGL2767–SM is a packaged wideband voltage variable attenuator using Qorvo's production 0.15um GaAs pHEMT process (QPHT15). Operating from 2 – 31 GHz, the TGL2767–SM offers > 20 dB of attenuation range with < 2 dB insertion loss in the reference state. The TGL2767–SM's broadband performance allows it to be a single solution for a number of radar and communication bands, as well as electronic warfare, instrumentation and other general RF–based applications.

    The TGL2767–SM is fully matched to 50 ohms and offered in a small 3.00 x 3.00 mm surface mount package. This, along with using standard control and reference voltages, allows users to integrate the TGL2767–SM into their system with minimal effort.

    Lead-free and RoHS compliant.

    Evaluation Boards available on request.

    Typical Applications

      • Commercial Radar
      • Electronic Warfare
      • General Purpose
      • Instrumentation
      • Military Radar
      • Point-to-Point Radio
      • Satellite Communications (Satcom)
    Frequency Min(MHz) 2,000
    Frequency Max(MHz) 31,000
    Insertion Loss(dB) < 2
    Attenuation Range(dB) 20
    Voltage(V) 0 to 1.5
    Package Type SMT
    Package(mm) 3.0 x 3.0 x 1.53
    RoHS Yes
    Lead Free Yes
    Halogen Free Yes
    ITAR Restricted No
    ECCN EAR99

    This product appears in the following application block diagrams:

    • Applications > Defense & Aerospace > Electronic Warfare > EW Signal Jammer

      EW Signal Jammer

    • Applications > Defense & Aerospace > Radar > S Band Radar

      S Band Radar

    • Applications > Defense & Aerospace > Radar > C Band Radar

      C Band Radar

    • Applications > Defense & Aerospace > Radar > X Band Radar

      X Band Radar

    • Applications > Defense & Aerospace > Radar > Ku Band Radar

      Ku Band Radar

    • Applications > Defense & Aerospace > Radar > L Band Radar

      L Band Radar

    • Applications > Defense & Aerospace > Radar > X-Band Radar Front End Module (FEM)

      X-Band Radar Front End Module (FEM)