Mouser | 497 | Buy Online > | |
RELL | 5 | Buy Online > | |
RFMW | 619 | Buy Online > |
The Qorvo TGL2209–SM is a high power, X-band GaAs VPIN limiter capable of protecting sensitive receive channel components against high power incident signals. The TGL2209–SM does not require DC bias and achieves a low insertion loss in a small form factor. These features allow for simple integration with minimal impact to system performance.
The TGL2209–SM operates from 8.0–12 GHz with low insertion loss of less than 0.5 dB. Receive protection is rated up to 50 W incident pulsed-power with a low flat leakage of less than 18.5 dBm.
The TGL2209–SM is offered as a packaged limiter and is well suited for both commercial and defense related applications
Frequency Min(GHz) | 8 |
Frequency Max(GHz) | 12 |
Insertion Loss(dB) | < 0.5 |
Flat Leakage(dBm) | < 18.5 |
Package Type | QFN |
Package(mm) | 4.0 x 4.0 x 1.8 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |