TGA4522-XCC-2

    33 - 47 GHz Wideband Driver Amplifier

    Key Features

    • Frequency range: 33 to 47 GHz
    • 27.5 dBm nominal Psat @ 38 GHz
    • 27 dBm P1dB @ 38 GHz
    • 36 dBm OTOI @ Pin = 19 dBm/Tone
    • 18 dB nominal @ 38 GHz
    • 15 dB nominal return loss @ 38 GHz
    • Bias: 6 V @ 400 mA Idq
    • 0.15 um 3MI pHEMT technology
    • Chip dimensions: 2.00 x 1.45 x 0.10 mm (0.079 x 0.057 x 0.004 in)

    Qorvo's TGA4522 is a compact driver amplifier MMIC for Ka band and Q band applications. The part is designed using Qorvo's 0.15um power pHEMT production process. The TGA4522 nominally provides 27.5 dBm saturated output power and 27 dBm output power at 1dB Gain compression @ 38 GHz. It also has typical gain of 18 dB and return loss of 15 dB.

    The part is ideally suited for low cost emerging markets such as digital radio, point-to-point radio and point-to-multipoint communications.

    The TGA4522 is 100% DC and RF tested on-wafer to ensure performance compliance. The part is lead-free and RoHS compliant.

    Typical Applications

      • Digital Radio
      • Military Satellite Communications (Satcom)
      • Point-to-Multipoint Radio
      • Point-to-Point Radio
    Frequency Min(GHz) 33
    Frequency Max(GHz) 47
    Pout(W) 0.5
    Gain(dB) 14
    Voltage(V) 6
    Current(mA) 400
    Package Type Die
    Package(mm) 2.0 x 1.45 x 0.1
    RoHS Yes
    Lead Free Yes
    Halogen Free Yes
    ITAR Restricted No
    ECCN 3A001.B.2.F

    This product appears in the following application block diagrams:

    • Applications > Network Infrastructure > Wireless Infrastructure > Repeaters / Boosters / DAS

      Repeaters / Boosters / DAS