End of Life announced September 15, 2020 (PCN 20-0130).
Last Time Buy: March 22, 2021
Recommended replacement for new designs: TGA2575
Contact your local sales representative for assistance.
Qorvo's TGA4030-SM is a medium power amplifier and multiplier for wide band 17 to 37 GHz applications. The part is designed using Qorvo's 0.15um power pHEMT process.
The TGA4030-SM provides a nominal 20 dB small signal gain with 22 dBm maximum output power. For 2x and 3x multiplier function, the TGA4030-SM provides 15 dBm typical output power @ 9 dBm Pin.
This part is ideally suited for applications such as point-to-point radio, electronic warfare (EW), instrumentation and frequency multipliers. The part is lead-free and RoHS compliant. Evaluation boards are available upon request.
Frequency Min(GHz) | 17 |
Frequency Max(GHz) | 37 |
Pout(W) | 0.2 |
Gain(dB) | 20 |
Voltage(V) | 5 |
Current(mA) | 140 |
Package Type | QFN |
Package(mm) | 3.0 x 3.0 x 1.1 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 3A001.B.2.D |