Qorvo's TGA2813-SM is a packaged high power S-band amplifier which operates from 3.1 to 3.6 GHz. The TGA2813-SM typically provides greater than 100 W of saturated output power, 56% power-added efficiency and 24 dB power gain.
The TGA2813-SM is available in a low-cost, surface mount 42 lead 7x9 Overmold QFN. It is ideally suited to support both commercial and defense related radar applications. Both RF ports have integrated DC blocking capacitors and are fully matched to 50 ohms.
Lead-free and RoHS compliant. Evaluation Boards are available upon request.
For additional information on GaN thermal performance refer to the following application note and video.
Frequency Min(GHz) | 3.1 |
Frequency Max(GHz) | 3.6 |
Pout(dBm) | 50 |
Gain(dB) | > 24 |
PAE(%) | > 56 |
Voltage(V) | 30 |
Current(mA) | 300 |
Package Type | QFN |
Package(mm) | 7.0 x 9.0 x 1.1 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 3A001.B.2.A |
This product appears in the following application block diagrams: