TGA2624

    9 - 10 GHz, 18 Watt GaN Power Amplifier

    Key Features

    • Frequency range: 9 - 10 GHz
    • PSAT: 42.5dBm
    • PAE: >40 %
    • Small signal gain: >35dB
    • Return loss: >11dB
    • Bias: VD = 28 V (CW or Pulsed), IDQ = 365 mA, VG = -2.7 V typical
    • Pulsed VD: PW = 100 us, DC = 10%
    • Chip dimensions: 5.0 x 2.62 x 0.10 mm

    Qorvo's TGA2624 is an x-band, high power MMIC amplifier fabricated on Qorvo's production 0.25um GaN on SiC process. The TGA2624 operates from 9 to 10GHz and provides a superior combination of power, gain and efficiency. Achieving 18W of saturated output power with 27.5dB of large signal gain and greater than 40% power-added efficiency, the TGA2624 provides the level of performance demanded by today's system architectures. Depending on the system requirements, the TGA2624 can support cost saving initiatives on existing systems while supporting next generation systems with increased performance.

    Lead-free and RoHS compliant

    Evaluation Boards are available upon request.

    For additional information on GaN thermal performance refer to the following application note and video.

    Typical Applications

      • Weather and Marine Radar
      • EW Signal Jammers
      • X Band Radar
      • Repeaters / Boosters / DAS
    Frequency Min(GHz) 9
    Frequency Max(GHz) 10
    Pout(W) 18
    Gain(dB) > 35
    PAE(%) > 40
    Voltage(V) 28
    Current(mA) 365
    Package Type Die
    Package(mm) 5.0 x 2.62 x 0.1
    RoHS Yes
    Lead Free Yes
    Halogen Free Yes
    ITAR Restricted No
    ECCN 3A001.B.2.B.2

    This product appears in the following application block diagrams:

    • Applications > Defense & Aerospace > Electronic Warfare > EW Signal Jammer

      EW Signal Jammer

    • Applications > Defense & Aerospace > Radar > X Band Radar

      X Band Radar

    • Applications > Network Infrastructure > Wireless Infrastructure > Repeaters / Boosters / DAS

      Repeaters / Boosters / DAS