TGA2598-SM

    6 - 12 GHz, 2 Watt GaN Driver Amplifier, Packaged

    Last Time Buy >

    End of Life announced May 28, 2020 (PCN 20-0061).
    Last Time Buy: December 9, 2020
    Recommended replacements for new designs: QPA2598, QPA2610, TGA2237, TGA2237-SM, QPA2213
    Contact your local sales representative for assistance.

    Note:  Any orders for Last Time Buy materials from Qorvo are considered non-cancellable, non-returnable.

    Key Features

    • Frequency range: 6 - 12 GHz
    • Small signal gain: 25 dB (mid-band)
    • Pout: 33 dBm (PIN = 19 dBm)
    • PAE: > 25% CW
    • IM3: -22 dBc (23 dBm Pout/Tone)
    • Input return loss: > 10 dB
    • Output return loss: > 8 dB
    • Bias: VD = 25 V, IDQ = 100 mA, VG = -2.5 V typical
    • Package dimensions: 4.0 x 4.0 x 1.5 mm

    Qorvo's TGA2598-SM is a packaged broadband driver amplifier fabricated on Qorvo's TQGaN25 0.25 um GaN on SiC process. Operating from 6 to 12 GHz, the TGA2598-SM achieves 2 W saturated output power with a power-added efficiency of > 25%, and 25 dB small signal gain.

    The TGA2598-SM is available in a low cost, 4x4 mm air-cavity ceramic QFN. The TGA2598-SM is an ideal choice to drive Qorvo's high performing GaN HPAs allowing the user to run both driver and HPA off the same voltage rail.

    Both RF ports have integrated DC blocking capacitors and are fully matched to 50 Ohms.

    Lead free and RoHS compliant.

    Typical Applications

      • Commercial Radar
      • Communication Systems
      • Electronic Warfare
      • Military Radar
      • Multi-Band VSAT
      • Point-to-Point Radio
    Frequency Min(MHz) 6,000
    Frequency Max(MHz) 12,000
    Gain(dB) 25
    Voltage(V) 25
    Current(mA) 100
    Package Type QFN
    Package(mm) 4.0 x 4.0 x 1.5
    RoHS Yes
    Lead Free Yes
    Halogen Free Yes
    ITAR Restricted No
    ECCN EAR99

    This product appears in the following application block diagrams:

    • Applications > Defense & Aerospace > Electronic Warfare > EW Signal Jammer

      EW Signal Jammer

    • Applications > Defense & Aerospace > Radar > C Band Radar

      C Band Radar

    • Applications > Defense & Aerospace > Radar > X Band Radar

      X Band Radar

    • Applications > Network Infrastructure > Point-to-Point Radio > Point-to-Point Radio

      Point-to-Point Radio

    • Applications > Network Infrastructure > Satellite Communications > Ka Band Saturated VSAT

      Ka Band Saturated VSAT

    • Applications > Network Infrastructure > Satellite Communications > Multi-Band VSAT

      Multi-Band VSAT

    • Applications > Network Infrastructure > Wireless Infrastructure > Repeaters / Boosters / DAS

      Repeaters / Boosters / DAS