TGA2576-2-FL

    2.5 - 6 GHz, 40 Watt GaN Power Amplifier

    Key Features

    • Frequency range: 2.5 - 6 GHz
    • Psat @ Pin = 26 dBm: 46.5 dB CW
    • PAE @ Pin = 26 dBm: 36% CW
    • Small signal gain: 29 dB
    • Bias: Vd = 30 V, Idq = 1550 mA, Vg = -2.5 V typical
    • Dimensions: 11.4 x 17.3 x 3.0 mm

    Qorvo's TGA2576-2-FL is a wideband power amplifier fabricated on Qorvo's proven 0.25um GaN on SiC production technology. Operating from 2.5 to 6 GHz, the TGA2576-2-FL achieves 40W of saturated output power, greater than 36% power-added efficiency and 29dB small signal gain.

    For ideal thermal management and handling, the TGA2576-2-FL is offered in a CuW-based flanged packaged and can operate in both CW and pulsed modes.

    Fully matched to 50 ohm and with integrated DC blocking caps on both I/O ports, the TGA2576-2-FL is ideally suited to support a variety of commercial and defense related applications.

    Lead-free and RoHS compliant.

    Evaluation Boards are available up on request.

    For additional information on GaN thermal performance refer to the following application note and video.

    Typical Applications

      • Communication Systems
      • Electronic Warfare
      • Radar
      • Test Instrumentation
      • Multi-Band VSAT
      • Point-to-Point Radio
    Frequency Min(GHz) 2.5
    Frequency Max(GHz) 6
    Pout(dBm) 46.5
    Psat(dBm) 46.5
    Gain(dB) 29
    PAE(%) 36
    Voltage(V) 30
    Current(mA) 1,550
    Package Type Flange
    Package(mm) 11.4 x 17.3 x 3
    RoHS Yes
    Lead Free Yes
    Halogen Free Yes
    ITAR Restricted No
    ECCN 3A001.B.2.A.4

    This product appears in the following application block diagrams:

    • Applications > Defense & Aerospace > Electronic Warfare > EW Signal Jammer

      EW Signal Jammer

    • Applications > Defense & Aerospace > Radar > S Band Radar

      S Band Radar

    • Applications > Defense & Aerospace > Radar > C Band Radar

      C Band Radar

    • Applications > Network Infrastructure > Point-to-Point Radio > Point-to-Point Radio

      Point-to-Point Radio

    • Applications > Network Infrastructure > Satellite Communications > Ka Band Saturated VSAT

      Ka Band Saturated VSAT

    • Applications > Network Infrastructure > Satellite Communications > Multi-Band VSAT

      Multi-Band VSAT