Mouser | 49 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 183 | Buy Online > |
Qorvo's TGA2533 is a Ku band power amplifier. The TGA2533 operates from 12.7 to 15.4 GHz and is designed using Qorvo's power pHEMT production process.
The TGA2533 typically provides 43 dBm of TOI at 20 dBm Pout/Tone, 34 dBm of output power at 1 dB gain compression and small signal gain of 28 dB.
The TGA2533 is ideally suited for point-to-point radio and Ku band VSAT ground terminals. The part is lead-free and RoHS compliant.
Frequency Min(GHz) | 12.7 |
Frequency Max(GHz) | 15.4 |
Pout(W) | 3 |
Gain(dB) | 28 |
Voltage(V) | 6 |
Current(mA) | 1,300 |
Package Type | Die |
Package(mm) | 3.2 x 3.0 x 0.1 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |
This product appears in the following application block diagrams: