Mouser | 1405 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 1036 | Buy Online > |
Qorvo's TGA2524-SM is a Ku band power amplifier. The TGA2524-SM operates from 12 to 16 GHz and is designed using Qorvo's power pHEMT production process. The TGA2524-SM typically provides 26.5 dBm of saturated output power with small signal gain of 23 dB.
The TGA2524-SM is available in a low-cost, surface mount 16 lead 3 x 3 QFN package and is ideally suited for point-to-point radio. The part is lead-free and RoHS compliant. Evaluation boards are available upon request.
Frequency Min(GHz) | 12 |
Frequency Max(GHz) | 16 |
Pout(W) | 0.3 |
Gain(dB) | 23 |
Voltage(V) | 5 |
Current(mA) | 320 |
Package Type | QFN |
Package(mm) | 3.0 x 3.0 x 0.85 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |