TGA2514N-FL

    13 - 16 GHz Power Amplifier

    Not Recommended For New Designs >

    Recommended alternative part is QPA0015.   

    Key Features

    • Frequency range: 13-16 GHz
    • Saturated output power: 38 dB
    • Small signal gain: 24 dB
    • Input and output return loss: 14 dB
    • Bias condition (VD/IDQ): 8.0V/2.6 A
    • Package size: 11.379 x 17.323 x 3.048 mm

    Qorvo's TGA2514N-FL is a packaged Ku-band power amplifier operating from 13 – 16 GHz. Fabricated on Qorvo's production 0.25um GaAs pHEMT process (QPHT25), the TGA2514N–FL delivers 6.5 W of saturated output power with 24 dB of small signal gain. Performance is ideal for VSAT transmitters, data links and point to point radios.

    To support easy system integration, the TGA2514N–FL is offered in a 10-pin flange–mounted package, offering robust handling and good thermal management. In addition, both RF ports have integrated DC blocking capacitors and are fully matched to 50 ohms.

    Lead free and RoHS compliant.

    Evaluation boards are available upon request.

    Typical Applications

      • Commercial Communications
      • Military Communications
      • EW Signal Jammers
      • Repeaters / Boosters / DAS
    Frequency Min(GHz) 13
    Frequency Max(GHz) 16
    Pout(W) 6
    Gain(dB) 24
    Voltage(V) 8
    Current(mA) 2,600
    Package Type Flange
    Package(mm) 17.32 x 11.38 x 3.05
    RoHS Yes
    Lead Free Yes
    Halogen Free Yes
    ITAR Restricted No

    This product appears in the following application block diagrams:

    • Applications > Defense & Aerospace > Electronic Warfare > EW Signal Jammer

      EW Signal Jammer

    • Applications > Network Infrastructure > Wireless Infrastructure > Repeaters / Boosters / DAS

      Repeaters / Boosters / DAS