TGA2312-FL

    9 -10 GHz, 60 Watt X Band GaN Power Amplifier

    Key Features

    • Frequency range: 9 - 10 GHz
    • Power: 48dBm Psat
    • Gain: 13 dB
    • Return loss: 14dB
    • Power added efficiency: 38%
    • OIP3: 49dBm
    • Bias: Vd = 24 V, Id = 2400 mA, Vg = -2.6 V typical
    • Pulsed: PW = 100us, DC = 10%
    • Dimensions: 17.4 x 24.0 x 3.9 mm

    Qorvo's TGA2312-FL is a high power amplifier operating between 9 and 10 GHz and typically providing 48 dBm of saturated output power, 38% power-added efficiency, and 13 dB small signal gain.

    Ideally suited for marine and weather radar, the TGA2312-FL is packaged in a CuW-base, flanged package for superior thermal management.

    The TGA2312-FL uses Qorvo's 0.25um GaN on SiC technology, which provides superior performance while maintaining high reliability. In addition, the use of SiC substrates provides optimum thermal performance necessary for reliable high power operation.

    Lead-free and RoHS compliant.

    Evaluation Boards are available upon request.

    Typical Applications

      • Commercial
      • Communication Systems
      • Military Radar
      • Repeaters / Boosters / DAS
      • EW Signal Jammer
    Frequency Min(GHz) 9
    Frequency Max(GHz) 10
    Pout(W) 60
    Gain(dB) 13
    PAE(%) 38
    Voltage(V) 24
    Current(mA) 2,400
    Package Type Flange
    Package(mm) 24.0 x 17.4 x 3.9
    RoHS Yes
    Lead Free Yes
    Halogen Free Yes
    ITAR Restricted No
    ECCN 3A001.B.3.B.2

    This product appears in the following application block diagrams:

    • Applications > Defense & Aerospace > Electronic Warfare > EW Signal Jammer

      EW Signal Jammer

    • Applications > Defense & Aerospace > Radar > X Band Radar

      X Band Radar

    • Applications > Network Infrastructure > Wireless Infrastructure > Repeaters / Boosters / DAS

      Repeaters / Boosters / DAS