Mouser | 12 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 78 | Buy Online > |
Qorvo's TGA2307-SM is a packaged power amplifier fabricated on Qorvo's production 0.25um GaN on SiC process. Operating from 5.0-6.0 GHz, the TGA2307-SM produces greater than 47 dBm of saturated output power with a power-added efficiency greater than 44% and a large signal gain greater than 20 dB.
The TGA2307-SM is offered in a 6 x 6 mm plastic overmold QFN to support low cost board assembly techniques. In addition, the package uses a copper alloy base that offers superior thermal management. With both RF ports fully matched to 50 ohms with integrated DC blocking capacitors, the TGA2307 is ideally suited to support both commercial and military applications.
Lead-free and RoHS compliant.
Evaluation Boards available on request.
Frequency Min(GHz) | 5 |
Frequency Max(GHz) | 6 |
Pout(dBm) | > 47 |
Gain(dB) | > 26 |
PAE(%) | > 44.4 |
Voltage(V) | 28 |
Current(mA) | 500 |
Package Type | QFN |
Package(mm) | 6.0 x 6.0 x 0.85 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 3A001.B.2.A.4 |
This product appears in the following application block diagrams: