Mouser | 0 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 431 | Buy Online > |
Qorvo's TAT7461 is a 75 Ohm RF amplifier designed for CATV applications to 1000 MHz. The balance of low noise, excellent distortion, and high-gain is applicable for drop and other distribution amplifiers.
The TAT7461 is fabricated using 6-inch GaAs pHEMT technology to optimize performance and cost. It provides consistent gain and return loss from the use of extensive on-chip negative feedback. The TAT7461 also uses an on-chip active bias for consistent bias current and repeatable performance. Simple external tuning allows the TAT7461 to achieve excellent return loss.
Type | Downstream |
Frequency Min(MHz) | 45 |
Frequency Max(MHz) | 1,003 |
Gain(dB) | 16.1 |
Pout(dBmV) | 26 |
CSO(dBc) | -72 |
CTB(dBc) | -88 |
NF(dB) | 2.3 |
Voltage(V) | 6 |
Current(mA) | 130 |
Package Type | SOT-89 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991.B |
This product appears in the following application block diagrams: