RFCM3328

    45 - 1218 MHz GaAs / GaN Power Doubler Amplifier Module

    Key Features

    • Excellent linearity
    • Superior return loss performance
    • Extremely low distortion
    • Optimal reliability
    • Low noise
    • Unconditionally stable under all terminations
    • Extremely high output capability
    • 25 dB Min. gain at 1218 MHz
    • 480 mA Max. at 24 VDC
    • Temperature sensing feature

    The RFCM3328 is a Power Doubler amplifier SMD Module. The part employs GaAs pHEMT die and GaN HEMT die, has high output capability, and is operated from 45 MHz to 1218 MHz. It provides excellent linearity and superior return loss performance with low noise and optimal reliability.

    DC current of the device can be externally adjusted for optimum distortion performance versus power consumption over a wide range of output level.

    Typical Applications

      • 45 MHz to 1218 MHz CATV Amplifier Systems
    Frequency Min(MHz) 45
    Frequency Max(MHz) 1,218
    Gain(dB) 25
    Current(mA) 480
    Package(mm) 9.0 x 8.0 x 1.375

    This product appears in the following application block diagrams:

    • Applications > Network Infrastructure > Broadband Access > Cable TV > 4 Port Optical Node RF Launch Amp

      4 Port Optical Node RF Launch Amp