Mouser | 0 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 1250 | Buy Online > |
The RFAM3620 is an Integrated Edge QAM Amplifier Module. The part employs GaAs pHEMT die, GaAs MESFET die, a 20 dB range variable attenuator and a power enable feature, has high output capability, and is operated from 45 MHz to 1218 MHz. It provides excellent linearity and superior return loss performance with low noise and optimal reliability.
Type | Downstream |
Frequency Min(MHz) | 45 |
Frequency Max(MHz) | 1,218 |
Gain(dB) | 36 |
Pout(dBmV) | 48 |
CSO(dBc) | -75 |
CTB(dBc) | -73 |
XMOD(dBc) | -70 |
NF(dB) | 5 |
Voltage(V) | 12 |
Current(mA) | 510 |
Package Type | SMD |
Package(mm) | 11.0 x 11.0 |
RoHS | Yes |
Lead Free | No |
Halogen Free | Yes |
ITAR Restricted | No |
This product appears in the following application block diagrams: