Mouser | 0 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 1500 | Buy Online > |
The QPQ1270 is a high performance Band 7 BAW duplexer that has an exceptional combination of low insertion loss and high isolation and rejection. It achieves this performance over a wide temperature range in a very small package.
Technology | BAW |
Type | Infrastructure |
Bands | 7 |
Frequency(MHz) | 2,500 to 2,570, 2,620 to 2,690 |
Bandwidth(MHz) | 70 |
Insertion Loss(dB) | < 2.4 typical |
I/O Configuration | SE |
Package Type | 9-pin SMP |
Package(mm) | 2.0 x 2.5 x 1.015 mm |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991G |