Mouser | 5682 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 50 | Buy Online > |
The QPQ1041Q is a high-performance, high power Bulk Acoustic Wave (BAW) TX filter designed to meet the strict LTE/NR rejection requirements for use in B41 wide and n41. The QPQ1041Q is specifically designed to meet the high-performance expectations of insertion loss and rejection for LTE/NR transmit systems under all operating conditions in NAD (Network Attached Device) applications.
Technology | BAW |
Type | Automotive |
Bands | B41 / n41 |
Frequency(MHz) | 2,496 to 2,690 |
Bandwidth(MHz) | 194 |
Insertion Loss(dB) | 2.5 @ 2496–2500 MHz, 2.1 @ 2500–2515 MHz, 1.8 @ 2675–2690 MHz |
Package Type | 5-pin Leadless SMT |
Package(mm) | 1.4 x 1.1 x 0.55 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991G |