QPM2239

    13 - 15.5 GHz 80 Watt GaN Power Amplifier Module

    Key Features

    • Frequency Range: 13  - 15.5 GHz
    • PSAT (PIN = 25 dBm): 49 dBm
    • PAE (PIN = 25 dBm): > 25 %
    • IM3 ( POUT/Tone = 38 dBm): -22 dBc
    • Small Signal Gain: 29 dB
    • Bias: CW, VD = +28 V, IDQ = 800 mA, VG = -2.5 V typ.
    • Package Dimensions: 19.05 x 19.05 x 4.5 mm

    Qorvo's QPM2239 is a packaged, high-power Ku-band amplifier module, fabricated on Qorvo's production 0.25 um GaN on SiC process (QGaN25). Covering 13 - 15.5 GHz, the QPM2239 provides 80 W of saturated output power and 29 dB of small-signal gain while achieving > 25% power-added efficiency.

    The QPM2239 is packaged in a 10-lead 19.05 x 19.05 mm bolt-down package with a Cu base for superior thermal management. It can support a variety of operating conditions to best support system requirements. With good thermal properties, it can support a range of bias voltages and will perform well under CW operation.

    The QPM2239 has DC blocking capacitors on both RF ports, which are matched to 50 ohms.

    The QPM2239 is ideal for supporting communications and radar applications in both commercial and military markets.

    RoHS compliant.

    Typical Applications

      • Military Satcom
      • Datalinks
      • Radar
    Frequency Min(GHz) 13
    Frequency Max(GHz) 15.5
    Psat(dBm) 49
    PAE(%) 25
    Voltage(V) 28
    Current(mA) 800
    Package Type CP
    Package(mm) 19.05 x 19.05 x 4.5
    RoHS Yes
    Lead Free No
    Halogen Free Yes
    ITAR Restricted No