QPM1021

    10 - 12 GHz 100 Watt GaN Power Amplifier Module

    Key Features

    • Frequency Range: 10 - 12 GHz
    • PSAT: > 50 dBm (PIN = 28 dBm)
    • PAE: > 32% (PIN = 28 dBm)
    • Large Signal Gain: > 20 dB (PIN = 28 dBm)
    • Small Signal Gain: > 26 dB
    • Bias: VD = 28 V, IDQ = 2.0 A
    • Package Dimensions: 19.05 x 19.05 x 4.52 mm
    • Performance Under Pulsed Operation

    Qorvo's QPM1021 is a packaged, high power amplifier fabricated on Qorvo's production 0.15 um GaN on SiC process. The QPM1021 operates from 10 – 12 GHz and provides 100 W (50 dBm) of saturated output power with 20 dB of large signal gain and greater than 32 % power–added efficiency.

    The QPM1021 is packaged in a 10-lead 19.05 x 19.05 mm bolt-down package, with a pure copper base for superior thermal management. Both RF ports are internally DC blocked and matched to 50 ohms allowing for simple system integration.

    The QPM1021 is ideally suited for both commercial and military radar systems, satellite communications systems, and data links.

    Lead-free and RoHS compliant.

    For additional information on GaN thermal performance refer to the following application note and video.

    Typical Applications

      • Radar
      • Electronic Warfare
    Frequency Min(GHz) 10
    Frequency Max(GHz) 12
    Psat(dBm) 50
    Gain(dB) 20
    PAE(%) 32
    Voltage(V) 28
    Current(mA) 2,000
    Package Type CP
    Package(mm) 19.05 x 19.05 x 4.52
    RoHS Yes
    Lead Free No
    Halogen Free Yes
    ITAR Restricted No

    This product appears in the following application block diagrams:

    • Applications > Defense & Aerospace > Electronic Warfare > EW Signal Jammer

      EW Signal Jammer

    • Applications > Defense & Aerospace > Radar > X Band Radar

      X Band Radar