End of Life announced September 8, 2023 (PCN 23-0127).
Last Time Buy: March 11, 2024
Contact your local sales representative for assistance.
The QPF8538 provides a complete integrated solution in a single front end module (FEM) for Wi-Fi 802.11a/n/ac systems. The small form factor and integrated matching minimizes layout area in the application and greatly reduces the number of external components.
Performance is focused on a balance of efficiency to linear power that increases the range and throughput of connections. Control lines are reduced to a two-line control scheme.
The QPF8538 integrates a 5GHz power amplifier (PA), single-pole two-throw switch (SP2T) and a low noise amplifier (LNA) with bypass. Integrated filtering includes 2nd and 3rd harmonic as well as 2.4GHz rejection for dual-band dual-concurrent operation. A DC power detector is integrated for application calibration enablement. The device is provided in a 2.3mm x 2.3mm x 0.0.63mm, 16-pin laminate package.
Frequency Min(GHz) | 5.180 |
Frequency Max(GHz) | 5.925 |
Functionality | PA, Switch, LNA with bypass |
Wi-Fi Standards | Wi-Fi 5 |
Vcc(V) | 3.3 |
11ac Pout(dBm) | 17 |
11ac EVM(dB) | -35 |
11ac Current(mA) | 210 |
11n Pout(dBm) | 18 |
11n EVM(dB) | -30 |
11n Current(mA) | 215 |
Tx Gain(dB) | 28 |
OP1dB(dBm) | 24 |
Rx Gain(dB) | 12 |
Package Type | Laminate MCM |
Package(mm) | 2.3 x 2.3 x 0.63 |