End of Life announced March 2, 2021 (PCN 21-0056).
Last Time Buy: September 13, 2021
Contact your local sales representative for assistance.
The QPD2731 is an asymmetric Doherty power device composed of pre-matched, discrete GaN on SiC HEMTs. The device operates from 2.5 to 2.7 GHz.
QPD2731 can deliver PAVG of 50W at +48 V operation.
ROHS compliant.
Frequency Min(MHz) | 2,500 |
Frequency Max(MHz) | 2,700 |
Gain(dB) | 16 |
Drain Efficiency(%) | 60 |
Vd(V) | 48 |
Idq(mA) | 220 |
Package Type | NI-780 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991 |