QPD1034

    960 - 1215 MHz, 65 Volt, 1700 Watt GaN RF Pallet

    Production >

    Samples are available upon request.

    Key Features

    • Frequency Range: 0.96-1.215 GHz
    • Output Power (P3dB): 1734W at 1.15 GHz
    • Linear Gain: 19.4dB at 1.15 GHz
    • Drain Efficiency (P3dB): 61.6% at 1.15 GHz
    • Operating voltage: 65V
    • Low thermal resistance package
    • CW and Pulse capable

    The Qorvo QPD1034 is a 1700W (P3dB) GaN pallet which operates from 0.96 to 1.215 GHz. Fully matched to 50 Ohms, it is easy to use, and provides ease of board integration. The pallet supports both CW and pulsed operations. Lead-free and ROHS compliant. Samples are available upon request.

    Typical Applications

      • IFF Transponders
      • Avionics
      • TACAN
      • DME
      • TCAS

    Application Categories

    Frequency Min(GHz) 0.96
    Frequency Max(GHz) 1.215
    Voltage(V) 65
    RoHS Yes
    Lead Free Yes
    Halogen Free Yes
    ITAR Restricted No