End of Life announced May 29, 2020 (PCN 20-0070).
Last Time Buy: December 9, 2020
Contact your local sales representative for assistance.
The QPC3213 is a 2-bit digital step attenuator (DSA) that features high linearity over the entire 18 dB gain control range in 6 dB steps. The QPC3213 uses a parallel control interface and has a low insertion loss of 0.8 dB at 2 GHz. The patented circuit architecture provides overshoot-free transient switching performance using a single +3 V to +5 V power supply.
The QPC3213 is available in an industry standard 12 pad 3 mm x 3 mm QFN package that is lead-free and RoHScompliant.
Frequency Min(MHz) | 50 |
Frequency Max(MHz) | 6,000 |
Insertion Loss(dB) | 0.8 |
Attenuation Range(dB) | 18 |
IP0.1dB(dBm) | 30 |
IIP3(dBm) | > 55 |
Interface | Parallel |
Bits | 2 |
Step Size(dB) | 6 |
Voltage(V) | 3 to 5 |
Package Type | QFN |
Package(mm) | 3.0 x 3.0 |