End of Life announced December 19, 2023 (PCN 23-0171).
Last Time Buy: July 22, 2024
Contact your local sales representative for assistance.
Note: Any orders for Last Time Buy materials from Qorvo are considered non-cancellable, non-returnable.
Mouser | 0 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 30000 | Buy Online > |
The QPB7420 is a GaAs pHEMT single ended RF amplifier IC featuring 20 dB of flat gain and low noise. This IC is designed to support Fiber to The Home (FTTH) applications from 47 to 1218 MHz using a single 5 V supply. QPB7420 offers low noise and distortion plus high gain in a SOT-89 package for convenient layout and design in set top and infrastructure projects for 75 Ω CATV and satellite applications.
Type | Downstream |
Frequency Min(MHz) | 47 |
Frequency Max(MHz) | 1,218 |
Gain(dB) | 20.4 |
CSO(dBc) | 60 |
CTB(dBc) | 77 |
NF(dB) | 1.1 |
Voltage(V) | 5 |
Current(mA) | 55 |
Package Type | SOT 89 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991G |
This product appears in the following application block diagrams: