QPB2731

    27.5 - 31 GHz Spatium Solid-State Power Amplifier

    Key Features

    • High RF power output
    • 27.5 - 31 GHz bandwidth
    • High RF combining efficiency
    • Solid state reliability
    • Reduced SWaP

    An excellent alternative to traveling wave tube amplifiers, Qorvo's Spatium™ QPB2731 is a solid state, spatialcombining amplifier with an operating range of 27.5 - 31 GHz while achieving a minimum of 49 dBm of instantaneous linear power. With its maximum performance in output power, gain, power added efficiency, and power flatness, this Spatium is the ideal building block for Satcom BUC's and other millimeter-wave subsystems with wide-ranging applications.

    Qorvo's patented and field-proven Spatium combining technology provides unprecedented Solid-State Power Amplifier (SSPA) performance in a rugged, compact size and weight which reduces total cost of ownership compared to alternative technologies. This product offering combines Qorvo’s market leadership in GaN technology and Ka-band MMIC design along with our high-count combining techniques for a best in class solution to power amplification.

    Typical Applications

      • Communications

    Product Categories

    Frequency Min(GHz) 27.5
    Frequency Max(GHz) 31
    Psat(W) 182 to 224
    Power Gain(dB) 13.6 to 14.5
    Small Signal Gain(dB) 23 to 27
    Power(dBm) 52.5
    PAE(%) 25 to 28
    Voltage(V) 22
    RoHS Yes
    Lead Free No
    Halogen Free No
    ITAR Restricted No
    ECCN 3A001.B.4.B.4