QPA4003

    26.5 – 29.5 GHz 5 W GaN Power Amplifier

    Key Features

    • Frequency Range: 26.5 – 29.5 GHz
    • PSAT (PIN = 16 dBm): 37 dBm
    • PAE (PIN = 16 dBm): 22 %
    • Power Gain (PIN = 16 dBm): 22 dB
    • Small Signal Gain: 29 dB
    • IMD3 (POUT = 31 dBm/tone): −33 dBc
    • Bias: VD = 20 V, IDQ = 580 mA
    • Package Dimensions: 5.0 x 5.0 x 1.621 mm

    Qorvo's QPA4003 is a Ka-band power amplifier fabricated on Qorvo's 0.15um GaN on SiC process (QGaN15). Operating from 26.5 to 29.5 GHz, it achieves 1.25 W linear power with lower than −33 dBc intermodulation distortion products and 29 dB small signal gain. Saturated output power is greater than 37 dBm (5 W) with an associated power-added efficiency of 22 %.

    The QPA4003 is packaged in a 5.0 x 5.0 mm laminate package. It can support a variety of operating conditions to best support system requirements. With good thermal properties, it can support a range of bias voltages.

    The QPA4003 is fully matched to 50 ohms. RF I/O power are shorted to ground. The QPA4003 is ideally suited to support satellite communications and 5G infrastructure.

    Typical Applications

      • 5G Infrastructure
      • Satellite Communications
    Frequency Min(GHz) 26.5
    Frequency Max(GHz) 29.5
    Pout(dBm) 38
    Psat(dBm) 37
    Gain(dB) 29
    PAE(%) 22
    Voltage(V) 20
    Current(mA) 580
    Package Type Laminate
    Package(mm) 5.0 x 5.0
    RoHS Yes
    Lead Free Yes
    Halogen Free Yes
    ITAR Restricted No
    ECCN 3A001.B.2.C

    This product appears in the following application block diagrams:

    • Applications > Network Infrastructure > Wireless Infrastructure > 5G > 5G mmWave Massive MIMO

      5G mmWave Massive MIMO