Qorvo's QPA2966D is a wideband power amplifier fabricated on Qorvo's QGaN15 GaN on SiC process. The QPA2966D operates from 2 to 20 GHz, providing > 20 W of saturated power. QPA2966D is 100% DC and RF tested on-wafer to ensure compliance to electrical specifications.
Lead free and RoHS compliant.
Frequency Min(GHz) | 2 |
Frequency Max(GHz) | 20 |
Psat(dBm) | 44 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
This product appears in the following application block diagrams: