Qorvo's QPA2212D is a Ka-band power amplifier fabricated on Qorvo's 0.15um GaN on SiC process (QGaN15). Operating between 27.5 and 31 GHz, it achieves 25 W saturated output power.
QPA2212D is ideally suited to support satellite communications and 5G infrastructure.
To simplify system integration, the QPA2212D is fully matched to 50 ohms with integrated DC blocking caps on both I/O ports.
The QPA2212D is 100% DC and RF tested on-wafer to ensure compliance to electrical specifications.
Lead-free and RoHS compliant.
For additional information on GaN thermal performance refer to the following application note and video.
Frequency Min(GHz) | 27.5 |
Frequency Max(GHz) | 31 |
Psat(dBm) | 43.4 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 3A001.B.2.D |