QPA1011D

    7.9 - 11 GHz, 25 Watt GaN Power Amplifier

    Key Features

    • Frequency Range: 7.9 - 11 GHz
    • PSAT: 45 dBm at PIN = 25 dBm
    • PAE: 37 % at PIN = 25 dBm
    • Large Signal Gain: 20 dB at PIN = 25 dBm
    • Small Signal Gain: 26 dB
    • Integrated Power Detector
    • Bias: VD = 24 V, IDQ = 1200 mA, VG = -2.0 V Typical
    • Pulsed VD: PW = 100 us, DC = 10%
    • Chip Dimensions: 2.75 x 3.12 x 0.10 mm

    Qorvo's QPA1011D is a X-band high power MMIC amplifier fabricated on Qorvo's production 0.15um GaN on SiC process (QGaN15). The QPA1011D operates from 7.9 - 11 GHz and typically provides 25 W saturated output power with power-added efficiency of 37% and large-signal gain of 20 dB.  This combination of wideband performance provides the flexibility designers are looking for to improve system performance while reducing size and cost.

    QPA1011D can also support a variety of operating conditions to best support system requirements. With good thermal properties, it can support a range of bias voltages and will perform well under both CW and pulse operations.

    The QPA1011D is matched to 50 ohm with integrated DC blocking capacitors on both RF I/O ports simplifying system integration. The wideband performance and operational flexibility allows it support satellite communication and data links, as well as, military and commercial radar systems.

    The QPA1011D is 100% DC and RF tested on-wafer to ensure compliance to electrical specifications.

    Lead-free and RoHS compliant.

    Evaluation boards are available upon request.

    Typical Applications

      • Data Links
      • Military and Commercial Radar
      • Satellite Communications
    Frequency Min(GHz) 7.9
    Frequency Max(GHz) 11
    Psat(dBm) 45
    Gain(dB) 26
    PAE(%) 37
    Voltage(V) 24
    Current(mA) 1,200
    Package Type Die
    Package(mm) 2.75 x 3.12 x 0.10
    RoHS Yes
    Lead Free Yes
    Halogen Free Yes
    ITAR Restricted No

    This product appears in the following application block diagrams:

    • Applications > Defense & Aerospace > Communications > Military Radio

      Military Radio

    • Applications > Defense & Aerospace > Radar > X Band Radar

      X Band Radar