Mouser | 8 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 170 | Buy Online > |
Qorvo's QPA1000 is a high-power, S-band amplifier fabricated on Qorvo's TQGaN25 0.25um GaN on SiC production process. Covering 2.8-3.2 GHz, the QPA1000 provides > 47 dBm of saturated output power and > 24 dB of large-signal gain while achieving > 58 % power-added efficiency.
The QPA1000 can also support a variety of operating conditions to best support system requirements. With good thermal properties, it can support a range of bias voltages and will perform well under pulse applications. The QPA1000 is matched to 50 ohms with integrated DC blocking caps on both I/O ports. It is ideal for use in both commercial and military radar systems.
Lead-free and RoHS compliant.
Evaluation Boards available on request.
Frequency Min(GHz) | 2.8 |
Frequency Max(GHz) | 3.2 |
Psat(dBm) | 47 |
Gain(dB) | 25 |
PAE(%) | 58 |
Voltage(V) | 25 |
Current(mA) | 200 |
Package Type | QFN |
Package(mm) | 7.0 x 7.0 x 0.85 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |
This product appears in the following application block diagrams: