Mouser | 59 | Buy Online > | |
RELL | 17 | Buy Online > | |
RFMW | 5 | Buy Online > |
Qorvo's QPA0106 is a wideband power amplifier fabricated using Qorvo’s QGaN25 0.25 um GaN on SiC production process. Covering 1 - 6 GHz, the QPA0106 provides 42.7 dBm of saturated output power.
The QPA0106 is 100% DC and RF tested to ensure compliance to electrical specifications.
Lead free and RoHS compliant.
Frequency Min(GHz) | 1 |
Frequency Max(GHz) | 6 |
Psat(dBm) | 42.7 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |