End of Life announced August 20, 2024 (PCN 24-0098).
Last Time Buy: March 3, 2025
Contact your local sales representative for assistance.
Note: Any orders for Last Time Buy materials from Qorvo are considered non-cancellable, non-returnable.
Qorvo's NLB310 cascadable broadband InGaP/GaAs MMIC amplifier is a low-cost high-performance solution for general purpose RF and microwave amplification needs. This 50 ohm gain block is based on a reliable HBT proprietary MMIC design providing unsurpassed performance for small-signal applications. Designed with an external bias resistor the NLB310 provides flexibility and stability. The NLB310 is packaged in a low-cost surface-mount plastic package providing ease of assembly for high-volume tape-and-reel requirements.
Frequency Min(MHz) | DC |
Frequency Max(MHz) | 10,000 |
Gain(dB) | 12.5 |
OP1dB(dBm) | 12.6 |
OIP3(dBm) | 28.9 |
NF(dB) | 5 |
Voltage(V) | 8 |
Current(mA) | 50 |
Package Type | Micro-X |
Package(mm) | 3.68 x 3.88 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991.G |
This product appears in the following application block diagrams: