CMD319

    8 - 12 GHz Ultra Low Noise Amplifier

    Key Features

    • Ultra Low Noise Figure
    • High Gain Broadband Performance
    • Low Power Dissipation
    • Smalll Die size

    The CMD319C3 is a broadband MMIC low noise amplifier that is ideally suited for EW and communications systems where small size and low power consumption are needed. The device is optimized for broadband performance and delivers 20 dB of gain with a corresponding ultra low noise figure.

    The CMD319 is a 50 ohm matched design which eliminates the need for external DC blocks and RF port matching.

    Typical Applications

      • Electronic Warfare (EW)
      • X Band Radar
      • Space
      • Satellite Communications (Satcom)
      • Phased Arrays
    Frequency Min(GHz) 8
    Frequency Max(GHz) 12
    Gain(dB) 20
    NF(dB) 0.98
    OP1dB(dBm) 16
    OIP3(dBm) 25
    Voltage(V) 3
    Current(mA) 30
    Package Type Die
    RoHS Yes
    Lead Free Yes
    Halogen Free Yes
    ITAR Restricted No