Qorvo's CMD313 is a general purpose double balanced mixer die that can be used for up- and downconverting applications between 6 and 45 GHz. The CMD313 has very high isolation to both the RF and IF ports due to the optimized balun structures, and can operate with an LO drive level as low as +13 dBm. The CMD313 can easily be configured as an image reject mixer or single sideband modulator with external hybrids and power splitters.
Type | Fundamental |
RF Min(GHz) | 6 |
RF Max(GHz) | 45 |
IF Min(GHz) | DC |
IF Max(GHz) | 3 |
LO Min(GHz) | 6 |
LO Max(GHz) | 45 |
Conversion Gain(dB) | -9 |
LO Drive(dBm) | 17 |
IIP3(dBm) | 20 |
LO-RF Isolation(dB) | 41 |
LO-IF Isolation(dB) | 42 |
Package Type | Die |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |