End of Life announced October 31, 2023 (PCN 23-0158).
Last Time Buy: October 30, 2024
Recommended replacement for new designs: QPL3050
Contact your local sales representative for assistance.
Mouser | 75 | Buy Online > | |
RELL | 64 | Buy Online > | |
RFMW | 33 | Buy Online > |
Qorvo's CMD305 is a broadband MMIC driver amplifier ideally suited for EW and communications systems where small size and low power consumption are needed. At 11 GHz the device delivers greater than 18 dB of gain and +21 dBm saturated output power at 24 % PAE from a single 5 V supply. The CMD305 is a 50 ohm matched design eliminating the need for external DC blocks and RF port matching. The CMD305 offers full passivation for increased reliability and moisture protection.
Frequency Min(GHz) | 6 |
Frequency Max(GHz) | 16 |
Pout(W) | 0.1 |
Gain(dB) | 18.5 |
OIP3(dBm) | 34 |
Voltage(V) | 3 to 5 |
Current(mA) | 100 |
Package Type | Die |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |